(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HELI TANG (8 mm Blade) Tip

HELI TANG (8 mm Blade) Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,994₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

ISCAR HELITANG (8 mm cutting edge) insert
Vertically placed 4-corner insert

Part Number
T490LNHT080404PNRRDI​C830
T490LNMT0804PNRCSIC8​08
T490LNMT0804PNRCSIC8​30
T490LNMT0804PNRIC540​0
T490LNMT0804PNRIC830
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Machining​Type Material Features

₹ 3,231.43

10 Piece(s) 7 Day(s) or more Stainless Steel / Heat-Resistant Alloy, Titanium AlloyT490 LNHT 08... Vertical Setting 4 Corner Using TipLight to Medium CuttingIC830Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.

₹ 2,154.29

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialT490 LNMT 08... Vertical Setting 4 Corner Using Tip-CSMedium Grinding - Deep GrindingIC808Tough, ultrafine particulate carbide base material and new TiAlN PVD coating. Favorable cut removal at moderate to high cutting speeds ideal for interrupted cutting and other cutting work under unstable conditions.

₹ 2,154.29

10 Piece(s) 7 Day(s) or more Stainless Steel / Heat-Resistant Alloy, Titanium AlloyT490 LNMT 08... Vertical Setting 4 Corner Using Tip-CSMedium Grinding - Deep GrindingIC830Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.

₹ 1,994.29

10 Piece(s) 7 Day(s) or more Steel / High-Hardness MaterialT490 LNMT 08... Vertical Setting 4 Corner Using TipMedium Grinding - Deep GrindingIC5400Highly durable and ultra-fine powderer/ultra-hard base material new MTCVD and alpha Al2O3 coating. Ideal for gray cast iron high speed milling and provides a long tool life.

₹ 2,007.14

10 Piece(s) 7 Day(s) or more Stainless Steel / Heat-Resistant Alloy, Titanium AlloyT490 LNMT 08... Vertical Setting 4 Corner Using TipMedium Grinding - Deep GrindingIC830Tough material and new TiAlN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Machining​Type Material Features

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) No. of Usable Corners 4 Dimension s(mm) 7.43
Dimension r(mm) 0.4 Size W(mm) 4.24 Dimension ap(mm) 8
Size L(mm) 8.59
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list