(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HELI QUAD (12 mm Blade) End Mill

HELI QUAD (12 mm Blade) End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,286₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The ideal series for low horsepower machines and low rigidity workpieces thanks to the low cutting resistance.

Part Number
E90SDD50C3212
E90SDD63C32CP12
E90SDD80C32CP12I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D) (mm)
(φ)
Total No. of Blades
(sheet)
Screw Sheet

₹ 38,886.98

1 Piece(s) 7 Day(s) or more 505SR14-544/S

₹ 37,286.40

1 Piece(s) 7 Day(s) or more 634SR34-510TSD-12R

₹ 41,367.53

1 Piece(s) 7 Day(s) or more 805SR34-510TSD 1205N☆(SR TC-602)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D) (mm)
(φ)
Total No. of Blades
(sheet)
Screw Sheet

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Groove Mounting Method Link Model Overall Length (L)(mm) 130
Available Length of Cut (Ad)(mm) 10.5 Link Diameter (d)(mm) 32 Detail Type E90SD...12/CP12 (12 mm cutting edge)
Size H(mm) 30 Applicable Tip SDCR 1205...SDMT 1205...SDMR 1205...QDMT 1205...QDCT 1205… Torx Blade + Handle BLD T15/M7+SW6-T
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language