(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sumo Drill (5 mm Hilt) End Mill

Sumo Drill (5 mm Hilt) End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,603₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
Vertical chip milling tool.
[Applications]
For side finishing.

Part Number
T290ELND0801C0805
T290ELND1002C1005
T290ELND1202C1205
T290ELND1203C1205
T290ELND1403C1405
T290ELND1604C1605
T290ELND1605C1605
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Dimension H
(mm)
Screw

₹ 21,603.44

1 Piece(s) 7 Day(s) or more 860C08120SR 10503833

₹ 23,524.13

1 Piece(s) 7 Day(s) or more 1080C10220SR 10503833-S

₹ 24,484.47

1 Piece(s) 7 Day(s) or more 1280C12220SR 10503833

₹ 25,924.33

1 Piece(s) 7 Day(s) or more 1280C12320SR 10503833

₹ 26,244.44

1 Piece(s) 7 Day(s) or more 1480C14320SR 10503833

₹ 33,525.38

1 Piece(s) 7 Day(s) or more 1680C16422SR 10503833

₹ 35,605.45

1 Piece(s) 7 Day(s) or more 1680C16522SR 10503833
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Dimension H
(mm)
Screw

Loading...

  1. 1

Basic Information

Machining Application Side Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 5
Details Type T290 ELN...-05 Torx Key T-7/51 Compatible Tip T290 LNMT 05...T290 LNHT 05...
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list