(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fabric Hat Mount Type Protective Glasses

Fabric Hat Mount Type Protective Glasses

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HS-4

  • Shape
    Monocular glasses
  • Detail Type
    Curved Visor for Cloth Caps
  • Lens Color
    Transparency
  • Height(mm)
    70
  • Width(mm)
    240
  • Lens Thickness(mm)
    1
  • Lens Material
    Acrylic
  • Features
    New Pura Flat Curve, Slide Forward and Reverse Adjustment Type
  • Mass(g)
    30
  • Amount Of Content
    1 pc.
Part Number
HS-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,653.96

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Monocular glasses
  • Detail Type
    Curved Visor for Cloth Caps
  • Lens Color
    Transparency
  • Height(mm)
    70
  • Width(mm)
    240
  • Lens Thickness(mm)
    1
  • Lens Material
    Acrylic
  • Features
    New Pura Flat Curve, Slide Forward and Reverse Adjustment Type
  • Mass(g)
    30
  • Amount Of Content
    1 pc.

Product Description

Vertical pivot type, with insertable protective frames.

Specifications of HS-4

  • Shape
    Monocular glasses
  • Detail Type
    Curved Visor for Cloth Caps
  • Lens Color
    Transparency
  • Height(mm)
    70
  • Width(mm)
    240
  • Lens Thickness(mm)
    1
  • Lens Material
    Acrylic
  • Features
    New Pura Flat Curve, Slide Forward and Reverse Adjustment Type
  • Mass(g)
    30
  • Amount Of Content
    1 pc.
Part Number
HS-4
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,653.96

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon