Reamer with Blades for Stop Hole HR500GS 1682

Reamer with Blades for Stop Hole HR500GS 1682

[Features]
· Ideal for machining steel using reamers with cermet blades.
· Lubricates internally using the center-through hole, allowing reliable extraction of cutting chips.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1682-022.000
1682-024.000
1682-025.000
1682-026.000
1682-028.000
1682-030.000
1682-032.000
1682-034.000
1682-036.000
1682-038.000
1682-040.000
Part NumberVolume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(sheet)
Overall Length L1
(mm)
shank diameter d2
(mm)
Length under neck l2
(mm)
Internal oil supply Shank diameter tolerance Blade diameter tolerance Material Details
9 Day(s) or more 2222616020110Availableh6+0.017~+0.009Cermet
9 Day(s) or more 2422618025124Availableh6+0.017~+0.009Cermet
9 Day(s) or more 2522618025124Availableh6+0.017~+0.009Cermet
9 Day(s) or more 2622618025124Availableh6+0.017~+0.009Cermet
9 Day(s) or more 2825618025124Availableh6+0.017~+0.009Cermet
9 Day(s) or more 3025618025124Availableh6+0.017~+0.009Cermet
9 Day(s) or more 3225620032140Availableh6+0.021~+0.012Cermet
9 Day(s) or more 3425620032140Availableh6+0.021~+0.012Cermet
9 Day(s) or more 3625820032140Availableh6+0.021~+0.012Cermet
9 Day(s) or more 3825820032140Availableh6+0.021~+0.012Cermet
9 Day(s) or more 4025820032140Availableh6+0.021~+0.012Cermet

Loading...

  1. 1

Basic Information

Coating Y/N NA Coating Type Non-Coated