Gun Drill for Nonferrous Metals ZB80 5019

Gun Drill for Nonferrous Metals ZB80 5019

High-efficiency 2-flute gun drill for non-ferrous metals. Has 2 cutting edges, enabling hole drilling with higher feed speed than 1-flute gun drills.

PDF

Japanese Only

Part Number
5019-008.000
5019-010.000
5019-012.000
Part NumberVolume DiscountDays to ShipHole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)
Internal oil supply Blade diameter tolerance
21 Day(s) or more 82803301648Availableh5
21 Day(s) or more 103403902050Availableh5
21 Day(s) or more 124004502050Availableh5

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide Coating Y/N NA With/without Oil Hole Available
Number of flutes(sheet) 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)