(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Low pressure (2.5 to 7 MPa).
· High Power/Compact
Part Number |
---|
LCSA0360-C |
LCSA0360-L |
LCSA0360-R |
LCSA0400-C |
LCSA0400-L |
LCSA0400-R |
LCSA0480-C |
LCSA0480-L |
LCSA0480-R |
LCSA0550-C |
LCSA0550-L |
LCSA0550-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder capacity (cm3) | Lock Cylinder Area (c㎡) | Full stroke (mm) | Lock Stroke (mm) | Return spring force (max) (kN) | Return spring force (min) (kN) | Lever direction | Long stroke | Mass (kg) | F | E | D | C | B | A | G | H | L | J | K | Nx | Ny | M | R | S | T | U | W | V | Q | Chamfer 1 | X | Y | Z | AA | Chamfer 2 | AG | AC | AE | AB | AD | CA (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 45,939.75 | 1 Piece(s) | 23 Day(s) or more | 7 | 3.8 | 18.5 | 16 | 0.15 | 0.09 | Center | 2.5 | 0.35 | 38.5 | 63.5 | 36 | 40 | 49 | 94 | 25 | 29 | 63 | 20 | 31.4 | 23.5 | 5 | 11 | 4.5 | 18 | 27 | 10 | 30 | 22.5 | 7.5 | C2 | 20 | 11 | 19 | 14.5 | C2.5 | 19.6 | 47.3 | 5 | 74.3 | 5 | M4 | ||
₹ 45,939.75 | 1 Piece(s) | 23 Day(s) or more | 7 | 3.8 | 18.5 | 16 | 0.15 | 0.09 | Left | 2.5 | 0.35 | 38.5 | 63.5 | 36 | 40 | 49 | 94 | 25 | 29 | 63 | 20 | 31.4 | 23.5 | 5 | 11 | 4.5 | 18 | 27 | 10 | 30 | 22.5 | 7.5 | C2 | 20 | 11 | 19 | 14.5 | C2.5 | 19.6 | 47.3 | 5 | 74.3 | 5 | M4 | ||
₹ 45,939.75 | 1 Piece(s) | 23 Day(s) or more | 7 | 3.8 | 18.5 | 16 | 0.15 | 0.09 | Right | 2.5 | 0.35 | 38.5 | 63.5 | 36 | 40 | 49 | 94 | 25 | 29 | 63 | 20 | 31.4 | 23.5 | 5 | 11 | 4.5 | 18 | 27 | 10 | 30 | 22.5 | 7.5 | C2 | 20 | 11 | 19 | 14.5 | C2.5 | 19.6 | 47.3 | 5 | 74.3 | 5 | M4 | ||
₹ 45,964.04 | 1 Piece(s) | 23 Day(s) or more | 9.3 | 4.5 | 20.5 | 17.5 | 0.21 | 0.1 | Center | 3 | 0.40 | 45 | 70 | 40 | 45 | 54 | 103.5 | 25 | 31.5 | 68 | 22.5 | 34 | 26 | 5 | 11 | 5.5 | 15.5 | 30.5 | 12 | 30.5 | 25 | 9 | C3 | 22 | 13 | 21 | 16 | C3 | 20.2 | 50.2 | 6 | 77.7 | 6 | M5 | ||
₹ 45,964.04 | 1 Piece(s) | 23 Day(s) or more | 9.3 | 4.5 | 20.5 | 17.5 | 0.21 | 0.1 | Left | 3 | 0.40 | 45 | 70 | 40 | 45 | 54 | 103.5 | 25 | 31.5 | 68 | 22.5 | 34 | 26 | 5 | 11 | 5.5 | 15.5 | 30.5 | 12 | 30.5 | 25 | 9 | C3 | 22 | 13 | 21 | 16 | C3 | 20.2 | 50.2 | 6 | 77.7 | 6 | M5 | ||
₹ 45,964.04 | 1 Piece(s) | 23 Day(s) or more | 9.3 | 4.5 | 20.5 | 17.5 | 0.21 | 0.1 | Right | 3 | 0.40 | 45 | 70 | 40 | 45 | 54 | 103.5 | 25 | 31.5 | 68 | 22.5 | 34 | 26 | 5 | 11 | 5.5 | 15.5 | 30.5 | 12 | 30.5 | 25 | 9 | C3 | 22 | 13 | 21 | 16 | C3 | 20.2 | 50.2 | 6 | 77.7 | 6 | M5 | ||
₹ 48,749.33 | 1 Piece(s) | 23 Day(s) or more | 14.5 | 6.2 | 23.5 | 20.5 | 0.36 | 0.17 | Center | 3 | 0.6 | 47 | 75 | 48 | 51 | 61 | 114 | 28 | 35.5 | 73 | 25.5 | 40 | 30 | 0 | 12 | 5.5 | 17.5 | 35 | 14 | 34.5 | 29 | 9 | C3 | 26 | 13 | 21 | 18.5 | C3 | 18.9 | 61.2 | 6 | 92.4 | 6 | M5 | ||
₹ 48,749.33 | 1 Piece(s) | 23 Day(s) or more | 14.5 | 6.2 | 23.5 | 20.5 | 0.36 | 0.17 | Left | 3 | 0.6 | 47 | 75 | 48 | 51 | 61 | 114 | 28 | 35.5 | 73 | 25.5 | 40 | 30 | 0 | 12 | 5.5 | 17.5 | 35 | 14 | 34.5 | 29 | 9 | C3 | 26 | 13 | 21 | 18.5 | C3 | 18.9 | 61.2 | 6 | 92.4 | 6 | M5 | ||
₹ 48,749.33 | 1 Piece(s) | 23 Day(s) or more | 14.5 | 6.2 | 23.5 | 20.5 | 0.36 | 0.17 | Right | 3 | 0.6 | 47 | 75 | 48 | 51 | 61 | 114 | 28 | 35.5 | 73 | 25.5 | 40 | 30 | 0 | 12 | 5.5 | 17.5 | 35 | 14 | 34.5 | 29 | 9 | C3 | 26 | 13 | 21 | 18.5 | C3 | 18.9 | 61.2 | 6 | 92.4 | 6 | M5 | ||
₹ 52,030.55 | 1 Piece(s) | 23 Day(s) or more | 23.6 | 9.1 | 26 | 23 | 0.44 | 0.24 | Center | 3 | 0.9 | 59 | 87 | 55 | 60 | 69 | 132.5 | 28 | 39 | 80 | 30 | 47 | 33.5 | 0 | 12 | 6.8 | 15 | 37.5 | 16 | 35.5 | 31.5 | 11 | (φ80) | 30 | 16 | 28 | 21 | C3 | 19.9 | 71.7 | 8 | 101.9 | 6 | M6 | ||
₹ 52,030.55 | 1 Piece(s) | 23 Day(s) or more | 23.6 | 9.1 | 26 | 23 | 0.44 | 0.24 | Left | 3 | 0.9 | 59 | 87 | 55 | 60 | 69 | 132.5 | 28 | 39 | 80 | 30 | 47 | 33.5 | 0 | 12 | 6.8 | 15 | 37.5 | 16 | 35.5 | 31.5 | 11 | (φ80) | 30 | 16 | 28 | 21 | C3 | 19.9 | 71.7 | 8 | 101.9 | 6 | M6 | ||
₹ 52,030.55 | 1 Piece(s) | 23 Day(s) or more | 23.6 | 9.1 | 26 | 23 | 0.44 | 0.24 | Right | 3 | 0.9 | 59 | 87 | 55 | 60 | 69 | 132.5 | 28 | 39 | 80 | 30 | 47 | 33.5 | 0 | 12 | 6.8 | 15 | 37.5 | 16 | 35.5 | 31.5 | 11 | (φ80) | 30 | 16 | 28 | 21 | C3 | 19.9 | 71.7 | 8 | 101.9 | 6 | M6 |
Loading...
Hydraulic port | G1/8 | Operating Temperature(°C) | 0–70 | Pressure Resistance(Mpa) | 10.5 |
---|---|---|---|---|---|
Max Operating Pressure(Mpa) | 7 | O-Ring | 1BP5 | Minimum Operating Pressure(Mpa) | 2.5 |
Piping Method | Gasket Type (With G Thread Plug) | P | 3 | JA | 3.5 |
JB | 14 |