(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Can be used with long levers. Swivel mechanism with high durability capable of high-speed operation. Excellent countermeasure for coolants. Swing levers can be easily manufactured (tapered sleeve is included as standard).
Part Number |
---|
SCDA0360-L |
SCDA0360-R |
SCDA0400-L |
SCDA0400-R |
SCDA0480-L |
SCDA0480-R |
SCDA0550-L |
SCDA0550-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder capacity (when locked) (cm3) | Cylinder capacity (when released) (cm3) | Lock Cylinder Area (c㎡) | Full stroke (mm) | Swing Stroke (mm) | Lock Stroke (mm) | Swing Direction When Locked | Mass (kg) | F | E | D | C | B | A | G | H | L | J | K | Nx | Ny | M | R | S | T | U | W | V | Q | Y | AA | Z (Chamfer) | X (Outer Diameter x Pitch) | CB (mm) | AC | AB | BB | BA | CA (mm) | CC (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 71,664.04 | 1 Piece(s) | 23 Day(s) or more | 4.8 | 7.2 | 3.54 | 13.5 | 5.5 | 8 | Counterclockwise | 0.7 | 39.5 | 64.5 | 36 | 40 | 49 | 104 | 25 | 29 | 66 | 20 | 31.4 | 23.5 | 8 | 11 | 4.5 | 16 | 15.5 | 15 | 11 | 13 | 7.5 | 5 | 22 | C2 | M14×1.5 | 6.5 | 24.5 | 7 | 17 | 14 | 6 | 4 | ||
₹ 71,664.04 | 1 Piece(s) | 23 Day(s) or more | 4.8 | 7.2 | 3.54 | 13.5 | 5.5 | 8 | Clockwise | 0.7 | 39.5 | 64.5 | 36 | 40 | 49 | 104 | 25 | 29 | 66 | 20 | 31.4 | 23.5 | 8 | 11 | 4.5 | 16 | 15.5 | 15 | 11 | 13 | 7.5 | 5 | 22 | C2 | M14×1.5 | 6.5 | 24.5 | 7 | 17 | 14 | 6 | 4 | ||
₹ 72,207.18 | 1 Piece(s) | 23 Day(s) or more | 7.3 | 10.9 | 5 | 14.5 | 6.5 | 8 | Counterclockwise | 0.9 | 46.5 | 71.5 | 40 | 45 | 54 | 115 | 25 | 31.5 | 73 | 22.5 | 34 | 26 | 9 | 11 | 5.5 | 15 | 16.5 | 18 | 12 | 15 | 9 | 6 | 24 | C3 | M16×1.5 | 6.5 | 26.5 | 8 | 20 | 16 | 7 | 4 | ||
₹ 72,207.18 | 1 Piece(s) | 23 Day(s) or more | 7.3 | 10.9 | 5 | 14.5 | 6.5 | 8 | Clockwise | 0.9 | 46.5 | 71.5 | 40 | 45 | 54 | 115 | 25 | 31.5 | 73 | 22.5 | 34 | 26 | 9 | 11 | 5.5 | 15 | 16.5 | 18 | 12 | 15 | 9 | 6 | 24 | C3 | M16×1.5 | 6.5 | 26.5 | 8 | 20 | 16 | 7 | 4 | ||
₹ 76,031.55 | 1 Piece(s) | 23 Day(s) or more | 10.8 | 16.7 | 6.95 | 15.5 | 7.5 | 8 | Counterclockwise | 1.4 | 51 | 79 | 48 | 51 | 61 | 128.5 | 28 | 35.5 | 83 | 25.5 | 40 | 30 | 11 | 13 | 5.5 | 17.5 | 17.5 | 22 | 14 | 18 | 9 | 8 | 30 | C3 | M20 x 1.5 | 7.5 | 33 | 9 | 25 | 19 | 9 | 5 | ||
₹ 76,031.55 | 1 Piece(s) | 23 Day(s) or more | 10.8 | 16.7 | 6.95 | 15.5 | 7.5 | 8 | Clockwise | 1.4 | 51 | 79 | 48 | 51 | 61 | 128.5 | 28 | 35.5 | 83 | 25.5 | 40 | 30 | 11 | 13 | 5.5 | 17.5 | 17.5 | 22 | 14 | 18 | 9 | 8 | 30 | C3 | M20 x 1.5 | 7.5 | 33 | 9 | 25 | 19 | 9 | 5 | ||
₹ 79,007.09 | 1 Piece(s) | 23 Day(s) or more | 19 | 28.1 | 10.3 | 18.5 | 8.5 | 10 | Counterclockwise | 2 | 59 | 89 | 55 | 60 | 69 | 145.5 | 30 | 39 | 88 | 30 | 47 | 33.5 | 12 | 12 | 6.8 | 17 | 20.5 | 25 | 15 | 21 | 11 | 8 | 32 | C3 | M22×1.5 | 9.5 | 35.5 | 10 | 28 | 22 | 10 | 6 | ||
₹ 79,007.09 | 1 Piece(s) | 7 Day(s) or more | 19 | 28.1 | 10.3 | 18.5 | 8.5 | 10 | Clockwise | 2 | 59 | 89 | 55 | 60 | 69 | 145.5 | 30 | 39 | 88 | 30 | 47 | 33.5 | 12 | 12 | 6.8 | 17 | 20.5 | 25 | 15 | 21 | 11 | 8 | 32 | C3 | M22×1.5 | 9.5 | 35.5 | 10 | 28 | 22 | 10 | 6 |
Loading...
Lock / Release Port | G1/8 | Operating Temperature(°C) | 0–70 | Pressure Resistance(Mpa) | 10.5 |
---|---|---|---|---|---|
Max Operating Pressure(Mpa) | 7 | O-Ring | 1BP5 | Swing Angle Precision(mm) | 90°±3 |
Lock Swing Complete Position Repeatability(mm) | ±0.5 | Minimum Operating Pressure(Mpa) | 1.5 | Piping Method | Gasket Type (With G Thread Plug) |
Applicable Fluids | Equivalent to ISO-VG-32, General Hydraulic Oil | P | 3 | JA | 3.5 |
JB | 14 |