(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HR45N Hardness-Standard Piece

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,471₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

For durometer checks

Part Number
HR45N-23
HR45N-43
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStandard nominal hardness

₹ 17,471.27

1 Piece(s) 12 Day(s) or more 23

₹ 17,471.27

1 Piece(s) 12 Day(s) or more 43
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStandard nominal hardness

Loading...

  1. 1

Basic Information

Hardness Classification HR45N Nominal Hardness Range ±1 Number of measurement points(n) 10(5X2)
Allowed Dispersion 0.6 Shape Φ64X15 Material SK85
Finish of measurement surface Buff Finish Standards-compliant JIS B 7730 Hardness Classification HR45N
Features Ideal hardness variations. Hardness standards based on the internationally recognized values. Shore hardness reference blocks strictly express rebound hardness.
X
whatsapp-qr whatsapp-icon
Close

Comparison list