(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
IR-CD-LIGHT |
IR-DVD-LIGHT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Details Type | External Dimensions : Frontage x Depth x Height (mm) |
Drawer Usable Inner Dimensions : Frontage x Depth x Height (mm) |
Trusco Code | Storage Estimate | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,336.58 |
5 Piece(s) | 6 Day(s) or more | ~ 150 | Capacity 5L | 175×300×150 | 145×250×135 | 444-8847 | Approx. 22 CDs | 300 | 1 pc. | ||
₹ 1,342.76 |
5 Piece(s) | 5 Day(s) or more | 151 ~ 300 | Capacity 8 L | 175×300×210 | 145×245×195 | 444-8855 | Approx. 16 DVDs | 400 | 1 pc. |
Part Number |
---|
Storage box with lid. Can be used to store media cases such as CDs, DVDs, etc. and for other storage purposes.
[Features]
· Transparent, so contents can be identified easily. Sliding-type partitions prevent stored items from falling over.
· Firmly-lockable container with buckles. Lid has a lock at each end.
· Because the case is transparent, the contents can be identified from the outside.
· Optimal for keeping equipment and parts organized and tidy.
· The lid has locks, so even if the box falls over, the contents will not spill out.
[Applications]
· Holds approximately 22 CDs or 16 DVDs.
Part Number |
---|
IR-CD-LIGHT |
IR-DVD-LIGHT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Details Type | External Dimensions : Frontage x Depth x Height (mm) |
Drawer Usable Inner Dimensions : Frontage x Depth x Height (mm) |
Trusco Code | Storage Estimate | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,336.58 |
5 Piece(s) | 6 Day(s) or more | ~ 150 | Capacity 5L | 175×300×150 | 145×250×135 | 444-8847 | Approx. 22 CDs | 300 | 1 pc. | ||
₹ 1,342.76 |
5 Piece(s) | 5 Day(s) or more | 151 ~ 300 | Capacity 8 L | 175×300×210 | 145×245×195 | 444-8855 | Approx. 16 DVDs | 400 | 1 pc. |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy