(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cylinder Gauge CC-R Series

Cylinder Gauge CC-R Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,472₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Materials to be measured (workpieces) are not easily scratched because the part that makes contact with the measurement target (workpiece) has been cut into a large rounded shape, which is then quenched and polished.

 
Part Number
CC-01R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 29,472.07

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Measuring Range(mm) 10 to 18 Interchangeable rod interval((mm) x Number) 0.5 notch, 9 Valid Measuring Range(mm) 0.5
Wide range accuracy(µm) 5 Adjacent Error(µm) 2 Repeat Accuracy(µm) 2
Interchangeable Washer Thickness((mm) x number) 0.5×1 Supplement Dial gauge is not included.

Please check the type/dimensions/specifications of the part CC-01R in the Cylinder Gauge CC-R Series series.

X
whatsapp-qr whatsapp-icon