(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Turning Insert Diamond Shape 80° Negative【10 Pieces Per Package】

Turning Insert Diamond Shape 80° Negative
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

For medium cutting of steel and other difficult-to-machine materials

Turning Insert Diamond Shape 80° Negative
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CNMG120404-FO-BEP706
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,874.45

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship
  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material Steel Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Nose R 0.4 L(mm) 12.9
I.C(mm) 12.7 S(mm) 4.76 d(mm) 5.16
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language