(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Coolant Liner" (Variant Adapter)【1-10 Pieces Per Package】

"Coolant Liner" (Variant Adapter)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      542₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

"Coolant Liner" (Variant Adapter)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      542₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CL-4A01
CL-6A01
P-CL-4A01
P-CL-6A01
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

₹ 3,573.85

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 101/2×1/433.5230-397310010 pieces

₹ 13,896.75

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 103/4×1/239230-398115010 pieces

₹ 542.22

1 Piece(s) 5 Day(s) or more 11/2×1/433.5230-3990101 pieces

₹ 1,554.04

1 Piece(s) 5 Day(s) or more 13/4×1/239230-4007151 pieces
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language