(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Coolant Liner" Set (Manifold System)【4 Pieces Per Package】

"Coolant Liner" Set (Manifold System)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,289₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Specification

●SPQ(set):1

Materials

●Polyacetate

Warning

●Coolant liners are required for joint pliers to attach/detach. Please choose according to the size.
Part Number
CL-2M02S
CL-4M02S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTrusco Code Set Content Mass

₹ 2,289.20

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 230-41391/4 fitting L-shape, 1/4 manifold bracket, 1 piece each, 1/4 fitting T-shape, 1/4 mara thing screw50 g/set

₹ 2,701.49

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 230-41471/2 fitting L-shape, 1/2 manifold bracket 1 pc each, 1/2 T-shape fitting, 1/2 marasing screw60 g/set
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTrusco Code Set Content Mass

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language