(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

"Coolant Liner" (Manifold Bracket)【2 Pieces Per Package】

"Coolant Liner" (Manifold Bracket)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      819₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Part Number
CL-2M01S
CL-4M01S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Size Overall Length
(mm)
Trusco Code Width
(mm)

₹ 819.25

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 1/473230-417122

₹ 978.64

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 1/296230-418022.5

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment The Number of each bag(piece) 2 Mounting Hole Diameter(mm) 4
Mass(g/bag) 20 Internal Diameter(mm) 7.5 Material Polyacetal