(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

"Coolant Liner" (Connector)【1-10 Pieces Per Package】

"Coolant Liner" (Connector)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      350₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Materials

●Polyacetate

Warning

●Coolant liners are required for joint pliers to attach/detach. Please choose according to the size.
Part Number
CL-2C01
CL-2C02
CL-3C01
CL-3C02
CL-4C01
CL-4C02
CL-6C01
P-CL-2C01
P-CL-2C02
P-CL-3C01
P-CL-4C01
P-CL-4C02
P-CL-6C01
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Thread Diameter
(mm)
Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

₹ 1,587.36

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 101/41/8R(9.7)26.0230-37105010 pieces

₹ 1,587.36

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 101/41/4R(13.2)26.0230-39145010 pieces

₹ 1,896.05

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 103/83/8R(16.6)32.6230-37288010 pieces

₹ 1,870.60

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 103/81/2R(21.0)33230-39228010 pieces

₹ 2,261.42

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 101/23/8R(16.6)38.5230-373615010 pieces

₹ 2,365.89

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 101/21/2R(21.0)38.5230-393115010 pieces

₹ 4,055.05

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 103/43/4R(26.4)40.0230-374420010 pieces

₹ 350.13

1 Piece(s) 5 Day(s) or more 11/41/8R(9.7)26.0230-379551 pieces

₹ 350.13

1 Piece(s) 5 Day(s) or more 11/41/4R(13.2)26.0230-394951 pieces

₹ 374.05

1 Piece(s) 5 Day(s) or more 13/83/8R(16.6)32.6230-380981 pieces

₹ 438.31

1 Piece(s) 5 Day(s) or more 11/23/8R(16.6)38.5230-3817151 pieces

₹ 438.31

1 Piece(s) 6 Day(s) or more 11/21/2R(21.0)38.5230-3965151 pieces

₹ 614.33

1 Piece(s) 5 Day(s) or more 13/43/4R(26.4)40.0230-3825201 pieces

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal