(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Coolant Liner" (Y-Type Variant Fitting)【1-10 Pieces Per Package】

"Coolant Liner" (Y-Type Variant Fitting)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      635₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Part Number
CL-4F04
CL-6F04
P-CL-4F04
P-CL-6F04
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

₹ 3,628.76

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 101/2×1/436230-383310010 pieces

₹ 7,456.67

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 103/4×1/241231-584016010 pieces

₹ 634.64

1 Piece(s) 6 Day(s) or more 11/2×1/436230-4503101 pieces

₹ 935.60

1 Piece(s) 5 Day(s) or more 13/4×1/241231-5858161 pieces
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list