(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Coolant Liner" (T-Type Fitting)【1-10 Pieces Per Package】

"Coolant Liner" (T-Type Fitting)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      523₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Part Number
CL-2F03
CL-4F03
P-CL-2F03
P-CL-4F03
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

₹ 3,450.22

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 101/434230-35586010 pieces

₹ 5,224.58

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 101/248.3230-356619010 pieces

₹ 523.29

1 Piece(s) 9 Day(s) or more 11/434230-359161 pieces

₹ 679.58

1 Piece(s) 5 Day(s) or more 11/248.3230-3604191 pieces
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal
X
whatsapp-qr whatsapp-icon
Close

Comparison list