(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Coolant Liner" (L-Type Fitting)【1-10 Pieces Per Package】

"Coolant Liner" (L-Type Fitting)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      481₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Specification

●Q'ty Per Bag(piece):10
●SPQ(bag):5

Materials

●Polyacetate

Warning

●Coolant liners are required for joint pliers to attach/detach. Please choose according to the size.
Part Number
CL-2F02
CL-4F02
P-CL-2F02
P-CL-4F02
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Length
(mm)
Trusco Code Mass
(g/bag)
Details Type

₹ 3,027.20

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 101/424230-33295010 pieces

₹ 4,465.89

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 101/234230-333710010 pieces

₹ 481.40

1 Piece(s) 7 Day(s) or more 11/424230-350751 pieces

₹ 631.96

1 Piece(s) 5 Day(s) or more 11/234230-3515101 pieces

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal
X
whatsapp-qr whatsapp-icon