(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Coolant Liner" (Flare)【1-10 Pieces Per Package】

"Coolant Liner" (Flare)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      496₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Materials

●Polyacetate

Warning

●Coolant liners are required for joint pliers to attach/detach. Please choose according to the size.
Part Number
CL-2N14
CL-3N09
CL-4N08
CL-4N09
CL-4N10
CL-6N08
P-CL-2N14
P-CL-3N09
P-CL-4N08
P-CL-4N09
P-CL-4N10
P-CL-6N08
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThe Number of each bag
(piece)
Nominal Size Length
(mm)
Nozzle Width
(mm)
Trusco Code Mass
(g/bag)
Details Type

₹ 2,137.85

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 101/4301"(25.4)230-43095010 pieces

₹ 2,731.73

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 103/838.61 1/4(32.0)230-433320010 pieces

₹ 3,705.04

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 101/241.21 1/4(32.0)230-434116010 pieces

₹ 5,212.35

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 101/2501 3/4(44.5)230-435014010 pieces

₹ 6,544.80

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 101/2502 1/2(63.0)230-436815010 pieces

₹ 13,921.02

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 103/4533"(76.2)231-578520010 pieces

₹ 502.82

1 Piece(s) 5 Day(s) or more 11/4301"(25.4)230-432551 pieces

₹ 496.45

1 Piece(s) 5 Day(s) or more 13/838.61 1/4(32.0)230-4384201 pieces

₹ 661.02

1 Piece(s) 5 Day(s) or more 11/241.21 1/4(32.0)230-4392161 pieces

₹ 724.56

1 Piece(s) 5 Day(s) or more 11/2501 3/4(44.5)230-4406141 pieces

₹ 876.29

1 Piece(s) 7 Day(s) or more 11/2502 1/2(63.0)230-4414151 pieces

₹ 1,580.04

1 Piece(s) 5 Day(s) or more 13/4533"(76.2)231-5793201 pieces

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal
X
whatsapp-qr whatsapp-icon