(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Coolant Liner" (Circle Flow Nozzle Kit)

"Coolant Liner" (Circle Flow Nozzle Kit)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,905₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Supplies coolant from 15 nozzles toward the center of the circle.
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Specification

●SPQ(set):1

Materials

●Polyacetate

Warning

●Coolant liners are required for joint pliers to attach/detach. Please choose according to the size.
Part Number
CL-2N10K
CL-4N10K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Size Circumference inside diameter
(mm)
Trusco Code Set Content Mass

₹ 4,905.04

1 Piece(s) 6 Day(s) or more 1/4130230-44731/4 Side Flow Nozzle 15 Pieces, 1/4 End Cap50 g/set

₹ 7,855.71

1 Piece(s) 5 Day(s) or more 1/2170230-44811/2 Side Flow Nozzle 15 Pieces, 1/2 End Cap120 g/set
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Size Circumference inside diameter
(mm)
Trusco Code Set Content Mass

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language