(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.
Part Number |
---|
CL-2N01 |
CL-2N02 |
CL-2N03 |
CL-3N01 |
CL-3N02 |
CL-3N03 |
CL-4N01 |
CL-4N02 |
CL-4N03 |
CL-6N01 |
CL-6N02 |
P-CL-2N01 |
P-CL-2N02 |
P-CL-2N03 |
P-CL-3N01 |
P-CL-3N02 |
P-CL-3N03 |
P-CL-4N01 |
P-CL-4N02 |
P-CL-4N03 |
P-CL-6N01 |
P-CL-6N02 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | The Number of each bag (piece) | Nominal Size | Bore Diameter (mm) | Length (mm) | Trusco Code | Mass (g/bag) | Details Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,587.36 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 10 | 1/4 | 1/16(1.6) | 30 | 230-3141 | 50 | 10 pieces | ||
₹ 1,583.58 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 10 | 1/4 | 1/8(3.2) | 30 | 230-3159 | 40 | 10 pieces | ||
₹ 1,587.36 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) or more | 10 | 1/4 | 1/4(6.4) | 35 | 230-3167 | 50 | 10 pieces | ||
₹ 1,884.47 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 10 | 3/8 | 1/4(6.4) | 32 | 230-3175 | 60 | 10 pieces | ||
₹ 1,884.47 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 10 | 3/8 | 3/8(9.6) | 39 | 230-3183 | 60 | 10 pieces | ||
₹ 1,879.53 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 10 | 3/8 | 1/2(12.7) | 33 | 230-3191 | 100 | 10 pieces | ||
₹ 2,229.56 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 10 | 1/2 | 1/4(6.4) | 37 | 230-3205 | 80 | 10 pieces | ||
₹ 2,238.47 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 10 | 1/2 | 3/8(9.6) | 37 | 230-3213 | 100 | 10 pieces | ||
₹ 2,218.15 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 10 | 1/2 | 1/2(12.7) | 37.5 | 230-3221 | 110 | 10 pieces | ||
₹ 4,006.47 | 1 Pack(s) | 10 Pieces Per Package | 9 Day(s) or more | 10 | 3/4 | 5/8(16.0) | 42.4 | 230-3230 | 100 | 10 pieces | ||
₹ 4,006.47 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 10 | 3/4 | 3/4(19.2) | 42.8 | 230-3248 | 100 | 10 pieces | ||
₹ 350.13 | 1 Piece(s) | 7 Day(s) or more | 1 | 1/4 | 1/16(1.6) | 30 | 230-3370 | 5 | 1 pieces | |||
₹ 349.75 | 1 Piece(s) | 5 Day(s) or more | 1 | 1/4 | 1/8(3.2) | 30 | 230-3388 | 4 | 1 pieces | |||
₹ 350.13 | 1 Piece(s) | 5 Day(s) or more | 1 | 1/4 | 1/4(6.4) | 35 | 230-3396 | 5 | 1 pieces | |||
₹ 347.84 | 1 Piece(s) | 5 Day(s) or more | 1 | 3/8 | 1/4(6.4) | 32 | 230-3400 | 6 | 1 pieces | |||
₹ 371.95 | 1 Piece(s) | 5 Day(s) or more | 1 | 3/8 | 3/8(9.6) | 39 | 230-3418 | 6 | 1 pieces | |||
₹ 374.80 | 1 Piece(s) | 5 Day(s) or more | 1 | 3/8 | 1/2(12.7) | 33 | 230-3426 | 10 | 1 pieces | |||
₹ 435.65 | 1 Piece(s) | 5 Day(s) or more | 1 | 1/2 | 1/4(6.4) | 37 | 230-3434 | 8 | 1 pieces | |||
₹ 436.40 | 1 Piece(s) | 5 Day(s) or more | 1 | 1/2 | 3/8(9.6) | 37 | 230-3442 | 10 | 1 pieces | |||
₹ 436.78 | 1 Piece(s) | 5 Day(s) or more | 1 | 1/2 | 1/2(12.7) | 37.5 | 230-3451 | 11 | 1 pieces | |||
₹ 571.69 | 1 Piece(s) | 9 Day(s) or more | 1 | 3/4 | 5/8(16.0) | 42.4 | 230-3469 | 10 | 1 pieces | |||
₹ 571.69 | 1 Piece(s) | 5 Day(s) or more | 1 | 3/4 | 3/4(19.2) | 42.8 | 230-3477 | 10 | 1 pieces |
Loading...
Product Category | Heating and Cooling Equipment | Material | Polyacetal |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy