(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Coolant Liner" (Rolled Hose)

"Coolant Liner" (Rolled Hose)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      54,464₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Specification

●Length(m):15
●SPQ(roll):1

Materials

●Polyacetate

Warning

●Coolant liners are required for joint pliers to attach/detach. Please choose according to the size.
Part Number
CL-2H15
CL-3H15
CL-4H15
CL-6H15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Size Trusco Code Mass
(g)
Link

₹ 54,463.75

1 Piece(s) 6 Day(s) or more 1/4230-328123001000

₹ 58,792.44

1 Piece(s) 5 Day(s) or more 3/8230-44903000820

₹ 76,622.71

1 Piece(s) 6 Day(s) or more 1/2230-33025000620

₹ 111,007.49

1 Piece(s) 5 Day(s) or more 3/4230-33116500600

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Length(mm) 15000 Material Polyacetal
X
whatsapp-qr whatsapp-icon