(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

"Coolant Liner" (Hose Kit)【5-7 Pieces Per Package】

"Coolant Liner" (Hose Kit)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,718₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Specification

●SPQ(set):1

Materials

●Polyacetate

Warning

●Coolant liners are required for joint pliers to attach/detach. Please choose according to the size.
Part Number
CL-2H01K
CL-3H01K
CL-4H01K
CL-6H01K
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Size Trusco Code Set Contents Connector Set Contents Round Nozzle Set Contents Hose Mass

₹ 1,718.38

1 Pack(s)

7 Pieces Per Package

5 Day(s) or more 1/4230-2977CL-2C01 x 1, CL-2C02 x 1CL-2N01 x 1, CL-2N02 x 1, CL-2N03 x 1CL-2H01S, 2 pieces60 g/set

₹ 1,867.93

1 Pack(s)

7 Pieces Per Package

7 Day(s) or more 3/8230-2985CL-3C01 x 1, CL-3C02 x 1CL-3N01 x 1, CL-3N02 x 1, CL-3N03 x 1CL-3H01S, 2 pieces80 g/set

₹ 2,173.95

1 Pack(s)

7 Pieces Per Package

5 Day(s) or more 1/2230-2993CL-4C01 x 1, CL-4C02 x 1CL-4N01 x 1, CL-4N02 x 1, CL-4N03 x 1CL-4H01S, 2 pieces110 g/set

₹ 3,058.82

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 3/4230-3001CL-6C01 x 1CL-6N01 x 1, CL-6N02 x 1CL-6H01S, 2 pieces130 g/set

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Material Polyacetal