(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

"Coolant Liner" (Hose)

"Coolant Liner" (Hose)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,490₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Specification

●Length(m):1.5
●SPQ(piece):1

Materials

●Polyacetate

Warning

●Coolant liners are required for joint pliers to attach/detach. Please choose according to the size.
Part Number
CL-2H015
CL-3H015
CL-4H015
CL-6H015
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Size Trusco Code Mass
(g)
Link

₹ 6,490.15

1 Piece(s) 5 Day(s) or more 1/4301-7028225100

₹ 7,206.98

1 Piece(s) 6 Day(s) or more 3/8301-703630082

₹ 9,040.96

1 Piece(s) 5 Day(s) or more 1/2301-704440062

₹ 13,391.84

1 Piece(s) 5 Day(s) or more 3/4301-705255060

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Length(mm) 1500 Material Polyacetal