(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

"Coolant Liner" (Long Hose)【1-10 Pieces Per Package】

"Coolant Liner" (Long Hose)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      885₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Material adopts polyacetal resin and has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance. In addition, its characteristics include a wide usage temperature range of -30°C to +80°C.

Part Number
CL-2H03
CL-4H03
P-CL-2H03
P-CL-4H03
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Size Length
(mm)
Trusco Code Mass Details Type The Number of each bag

₹ 6,982.62

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1/495230-3485100 g/Bag10 pieces10 pcs.

₹ 7,676.76

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1/297231-5742200 g/Bag10 pieces10 pcs.

₹ 885.11

1 Piece(s) 5 Day(s) or more 1/495230-357410g1 piece-

₹ 917.04

1 Piece(s) 5 Day(s) or more 1/297231-575120g1 piece-

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Link 1 Material Polyacetal