(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Silencer for Air Jet

Silencer for Air Jet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      800₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Reduction in ventilation rate is exceedingly low thanks to low resistance.
· This product is made of a flame-retardant material.

Features

●It is a cooling method that does not use cutting fluid unit.
●Cooling air is 31°C lower than the outside air.
●Since the resistance is small, the reduction in pumping speed is negligible.
●Flame retardant resin is used.

Usage

●To cool the blade edge and cool the workpiece during cutting.

Specification

●Air Consumption(L/min):230 to 490
●Max Working Pressure(MPa):1.0
●Connection Port Diameter:R3/8
●Volume Decrease(dB):30
●SPQ(piece):20
●Adaption fluid: air

Accessories

●Hose Nipple

Warning

●If it is not clean air, clogging may occur and the cooling capacity may fall.
Part Number
AJ-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 799.95

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Connection Dia. R3/8 Trusco Code 279-5671
Mass(g) 15 Features Reduction in ventilation rate is exceedingly low thanks to a small resistance. This product is made of a flame-resistance material. Max. Operating Pressure(MPa) 1
Volume Reduction (dB) 30 Specifications Compatible Fluid: air

Please check the type/dimensions/specifications of the part AJ-S in the Silencer for Air Jet series.

X
whatsapp-qr whatsapp-icon