(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Nozzle for Air Jet

Replacement Nozzle for Air Jet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,911₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance.

Features

●It is a cooling method that does not use cutting fluid unit.
●Cooling air is 31°C lower than the outside air.

Usage

●To cool the blade edge and cool the workpiece during cutting.

Specification

●Nozzle Diameter:1/8
●Working Air Pressure(MPa):0.35
●Nozzle Total Length(mm):330
●Connection Port Diameter:PT1/4
●SPQ(piece):1
●Adaption fluid: air

Accessories

●Hose Nipple

Warning

●If it is not clean air, clogging may occur and the cooling capacity may fall.
Part Number
AJ-N1
AJ-N2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)
Nozzle number

₹ 1,911.13

1 Piece(s) 5 Day(s) or more 219-860642.51

₹ 3,815.95

1 Piece(s) 5 Day(s) or more 219-8614852

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Connection Dia. PT1/4 Features Has excellent mechanical strength, fatigue resistance, dimensional stability, oil resistance, and chemical resistance.
Nozzle Dia. 1/8 Operating Air Pressure(MPa) 0.35 Total Nozzle Length(mm) 330
Valve Part No. (P-CL-2B01) Accessory Cutting Fluid Specifications Coolant Size: 1/4 / Connection Screw R1/4 (PT1/4) Part No. (P-CL-2C02) / Y-Branch: Part No. P-CL-2F01) / Valve: Part No. P-CL-2B01) / Tip Nozzle Diameter: 1/8 Part Number (P-CL-2N02) / Operating Temperature: -30°C to + 80°C / Applicable Fluid: Air, Cutting Fluid
X
whatsapp-qr whatsapp-icon