(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 220-4029 |
---|---|---|---|
Mass(g) | 78 | Features | Cooling air temperature can be lowered up to 31°C below outside temperature. Since it is cooling air, cutting fluid is not necessary. |
Operating Air Pressure(MPa) | 0.2–0.5 | Connection screw | R1/4 |
Accessory | Hose nipple | Specifications | Compatible Fluid: compressed air |
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 220-4029 |
---|---|---|---|
Mass(g) | 78 | Features | Cooling air temperature can be lowered up to 31°C below outside temperature. Since it is cooling air, cutting fluid is not necessary. |
Operating Air Pressure(MPa) | 0.2–0.5 | Connection screw | R1/4 |
Accessory | Hose nipple | Specifications | Compatible Fluid: compressed air |
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 220-4029 |
---|---|---|---|
Mass(g) | 78 | Features | Cooling air temperature can be lowered up to 31°C below outside temperature. Since it is cooling air, cutting fluid is not necessary. |
Operating Air Pressure(MPa) | 0.2–0.5 | Connection screw | R1/4 |
Accessory | Hose nipple | Specifications | Compatible Fluid: compressed air |
[Features]
· Cooling air temperature can be lowered up to 31°C below outside temperature.
· Since it is air-cooling, cutting fluid is not required.
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 220-4029 |
---|---|---|---|
Mass(g) | 78 | Features | Cooling air temperature can be lowered up to 31°C below outside temperature. Since it is cooling air, cutting fluid is not necessary. |
Operating Air Pressure(MPa) | 0.2–0.5 | Connection screw | R1/4 |
Accessory | Hose nipple | Specifications | Compatible Fluid: compressed air |
Loading...
Loading...
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 220-4029 |
---|---|---|---|
Mass(g) | 78 | Features | Cooling air temperature can be lowered up to 31°C below outside temperature. Since it is cooling air, cutting fluid is not necessary. |
Operating Air Pressure(MPa) | 0.2–0.5 | Connection screw | R1/4 |
Accessory | Hose nipple | Specifications | Compatible Fluid: compressed air |
Product Category | Heating and Cooling Equipment | Trusco Code | 220-4029 | Mass(g) | 78 |
---|---|---|---|---|---|
Features | Cooling air temperature can be lowered up to 31°C below outside temperature. Since it is cooling air, cutting fluid is not necessary. | Operating Air Pressure(MPa) | 0.2–0.5 | Connection screw | R1/4 |
Accessory | Hose nipple | Specifications | Compatible Fluid: compressed air |
Please check the type/dimensions/specifications of the part AJ-C in the "Air Jet" (Cooling System Main Unit) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy