(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 219-8592 |
---|---|---|---|
Features | The powerful 800 N magnet makes it easy to install in any position. The angle and direction of the nozzle are freely adjustable. The additional Rc 1/4 screw holes allow two nozzles to be used. Two independent screw holes are available. | Application | For cutting fluid lubrication. |
Nozzle number | 1 | Nozzle Length(mm) | 320 |
Hole Diameter | 1/4 | Adsorption Power (N) | 800 |
Valve | Available | Maximum Operating Liquid Pressure(kg/cm2) | 3.46 |
Mass | 1,400 g/set | Cutting Fluid Inlet | 13.5mm |
Show More | |||
Specifications | Compatible Fluid: aqueous cutting solution, oil-based cutting solution | - | - |
Show Less |
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 219-8592 |
---|---|---|---|
Features | The powerful 800 N magnet makes it easy to install in any position. The angle and direction of the nozzle are freely adjustable. The additional Rc 1/4 screw holes allow two nozzles to be used. Two independent screw holes are available. | Application | For cutting fluid lubrication. |
Nozzle number | 1 | Nozzle Length(mm) | 320 |
Hole Diameter | 1/4 | Adsorption Power (N) | 800 |
Valve | Available | Maximum Operating Liquid Pressure(kg/cm2) | 3.46 |
Mass | 1,400 g/set | Cutting Fluid Inlet | 13.5mm |
Show More | |||
Specifications | Compatible Fluid: aqueous cutting solution, oil-based cutting solution | - | - |
Show Less |
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 219-8592 |
---|---|---|---|
Features | The powerful 800 N magnet makes it easy to install in any position. The angle and direction of the nozzle are freely adjustable. The additional Rc 1/4 screw holes allow two nozzles to be used. Two independent screw holes are available. | Application | For cutting fluid lubrication. |
Nozzle number | 1 | Nozzle Length(mm) | 320 |
Hole Diameter | 1/4 | Adsorption Power (N) | 800 |
Valve | Available | Maximum Operating Liquid Pressure(kg/cm2) | 3.46 |
Mass | 1,400 g/set | Cutting Fluid Inlet | 13.5mm |
Show More | |||
Specifications | Compatible Fluid: aqueous cutting solution, oil-based cutting solution | - | - |
Show Less |
[Features]
· The powerful 800 N magnet makes it easy to install in any position.
· The angle and direction of the nozzle are freely adjustable.
· The additional Rc1/4 screw holes allow two nozzles to be used.
· Two independent screw holes are available.
[Applications]
· For cutting fluid lubrication.
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 219-8592 |
---|---|---|---|
Features | The powerful 800 N magnet makes it easy to install in any position. The angle and direction of the nozzle are freely adjustable. The additional Rc 1/4 screw holes allow two nozzles to be used. Two independent screw holes are available. | Application | For cutting fluid lubrication. |
Nozzle number | 1 | Nozzle Length(mm) | 320 |
Hole Diameter | 1/4 | Adsorption Power (N) | 800 |
Valve | Available | Maximum Operating Liquid Pressure(kg/cm2) | 3.46 |
Mass | 1,400 g/set | Cutting Fluid Inlet | 13.5mm |
Show More | |||
Specifications | Compatible Fluid: aqueous cutting solution, oil-based cutting solution | - | - |
Show Less |
Loading...
Loading...
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 219-8592 |
---|---|---|---|
Features | The powerful 800 N magnet makes it easy to install in any position. The angle and direction of the nozzle are freely adjustable. The additional Rc 1/4 screw holes allow two nozzles to be used. Two independent screw holes are available. | Application | For cutting fluid lubrication. |
Nozzle number | 1 | Nozzle Length(mm) | 320 |
Hole Diameter | 1/4 | Adsorption Power (N) | 800 |
Valve | Available | Maximum Operating Liquid Pressure(kg/cm2) | 3.46 |
Mass | 1,400 g/set | Cutting Fluid Inlet | 13.5mm |
Show More | |||
Specifications | Compatible Fluid: aqueous cutting solution, oil-based cutting solution | - | - |
Show Less |
Product Category | Heating and Cooling Equipment | Trusco Code | 219-8592 | Features | The powerful 800 N magnet makes it easy to install in any position. The angle and direction of the nozzle are freely adjustable. The additional Rc 1/4 screw holes allow two nozzles to be used. Two independent screw holes are available. |
---|---|---|---|---|---|
Application | For cutting fluid lubrication. | Nozzle number | 1 | Nozzle Length(mm) | 320 |
Hole Diameter | 1/4 | Adsorption Power (N) | 800 | Valve | Available |
Maximum Operating Liquid Pressure(kg/cm2) | 3.46 | Mass | 1,400 g/set | Cutting Fluid Inlet | 13.5mm |
Specifications | Compatible Fluid: aqueous cutting solution, oil-based cutting solution |
Please check the type/dimensions/specifications of the part TMN-1-S in the Magnetic Nozzle (for Holding Cutting Fluid) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy