(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 220-3669 |
---|---|---|---|
Features | It is a cooling method that does not use cutting fluid. Cooling air can be as much as 31°C lower than the outside air. Since no machine is used, there is no breakdown and maintenance is easy. It is a cooling device for dry processing applying 'Vortex Theory'. | Application | For cooling the blade and workpiece during cutting process. |
Operating Air Pressure(MPa) | 0.2–0.5 | Discharge port | 1/8 |
Compressed Air Supply Inlet | R1/4 | Mass | 450 g/set |
Air Consumption Amount(L/min) | 190~440 | Accessory | Hose nipple |
Specifications | Compatible Fluid: air | - | - |
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 220-3669 |
---|---|---|---|
Features | It is a cooling method that does not use cutting fluid. Cooling air can be as much as 31°C lower than the outside air. Since no machine is used, there is no breakdown and maintenance is easy. It is a cooling device for dry processing applying 'Vortex Theory'. | Application | For cooling the blade and workpiece during cutting process. |
Operating Air Pressure(MPa) | 0.2–0.5 | Discharge port | 1/8 |
Compressed Air Supply Inlet | R1/4 | Mass | 450 g/set |
Air Consumption Amount(L/min) | 190~440 | Accessory | Hose nipple |
Specifications | Compatible Fluid: air | - | - |
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 220-3669 |
---|---|---|---|
Features | It is a cooling method that does not use cutting fluid. Cooling air can be as much as 31°C lower than the outside air. Since no machine is used, there is no breakdown and maintenance is easy. It is a cooling device for dry processing applying 'Vortex Theory'. | Application | For cooling the blade and workpiece during cutting process. |
Operating Air Pressure(MPa) | 0.2–0.5 | Discharge port | 1/8 |
Compressed Air Supply Inlet | R1/4 | Mass | 450 g/set |
Air Consumption Amount(L/min) | 190~440 | Accessory | Hose nipple |
Specifications | Compatible Fluid: air | - | - |
[Features]
· It is a cooling method that does not use cutting fluid.
· Cooling air temperature can be lowered up to 31°C below outside temperature.
· Since no machine is used, there is no breakdown and maintenance is easy.
· A cooling device for dry processing applying 'Vortex Theory'.
[Applications]
· For cooling the blade and workpiece during cutting process.
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 220-3669 |
---|---|---|---|
Features | It is a cooling method that does not use cutting fluid. Cooling air can be as much as 31°C lower than the outside air. Since no machine is used, there is no breakdown and maintenance is easy. It is a cooling device for dry processing applying 'Vortex Theory'. | Application | For cooling the blade and workpiece during cutting process. |
Operating Air Pressure(MPa) | 0.2–0.5 | Discharge port | 1/8 |
Compressed Air Supply Inlet | R1/4 | Mass | 450 g/set |
Air Consumption Amount(L/min) | 190~440 | Accessory | Hose nipple |
Specifications | Compatible Fluid: air | - | - |
Loading...
Loading...
Loading...
Product Category | Heating and Cooling Equipment | Trusco Code | 220-3669 |
---|---|---|---|
Features | It is a cooling method that does not use cutting fluid. Cooling air can be as much as 31°C lower than the outside air. Since no machine is used, there is no breakdown and maintenance is easy. It is a cooling device for dry processing applying 'Vortex Theory'. | Application | For cooling the blade and workpiece during cutting process. |
Operating Air Pressure(MPa) | 0.2–0.5 | Discharge port | 1/8 |
Compressed Air Supply Inlet | R1/4 | Mass | 450 g/set |
Air Consumption Amount(L/min) | 190~440 | Accessory | Hose nipple |
Specifications | Compatible Fluid: air | - | - |
Product Category | Heating and Cooling Equipment | Trusco Code | 220-3669 | Features | It is a cooling method that does not use cutting fluid. Cooling air can be as much as 31°C lower than the outside air. Since no machine is used, there is no breakdown and maintenance is easy. It is a cooling device for dry processing applying 'Vortex Theory'. |
---|---|---|---|---|---|
Application | For cooling the blade and workpiece during cutting process. | Operating Air Pressure(MPa) | 0.2–0.5 | Discharge port | 1/8 |
Compressed Air Supply Inlet | R1/4 | Mass | 450 g/set | Air Consumption Amount(L/min) | 190~440 |
Accessory | Hose nipple | Specifications | Compatible Fluid: air |
Please check the type/dimensions/specifications of the part AJ-CS in the "Air Jet" (1 Nozzle Set) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy