(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

End Cap for Magnetic Base

End Cap for Magnetic Base
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      266₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used to plug unnecessary holes in the magnet base coolant.
[Applications]
· 2-axis/3-axis - Bracket for stopping up unnecessary holes.

Features

●Can prevent unnecessary holes in the magnetic base cooler.

Usage

●As a fastener to the unnecessary hole of the 2-Shaft/3-Shaft body.

Specification

●Mounting Port:G1/4
●SPQ(piece):20
●Adaption fluid: air/liquid

Materials

●Brass, nickel plate, O ring(NBR)
Part Number
TMBC-E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 266.35

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Trusco Code 285-4198 Mass(g) 3
Features Can be used to plug unnecessary holes in the magnet base coolant. Application 2-axis/3-axis - Bracket for stopping up unnecessary holes. Material Brass, nickel plating, O-ring (NBR)
Mounting Port G1/4 Specifications Compatible Fluid: compressed air

Please check the type/dimensions/specifications of the part TMBC-E in the End Cap for Magnetic Base series.