(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

magnet base coolant (no nozzle)

magnet base coolant (no nozzle)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,893₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With its powerful 600 N magnet, the coolant piping is very useful for metalworking sites.
[Applications]
· For the piping of coolant nozzles.

Features

●With 600N Powerful magnet, cooler piping at metal processing on site is very convenient.

Usage

●For coolant nozzle piping.

Specification

●Adhesion Strength(N):600
●Air inlet:G1/4
●Valve:G1/4
●SPQ(piece):20
●Mounting Port: with G1/4 Ballcock 
●Adaption fluid: air/liquid
●Ball Valve: G1/4 
●Mounting Screw: G1/4
Part Number
TMBC-1
TMBC-2
TMBC-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)
Nozzle number

₹ 8,893.20

1 Piece(s) 6 Day(s) or more 278-71641142For 1-Axis

₹ 11,460.76

1 Piece(s) 7 Day(s) or more 278-71721248For 2-Axis

₹ 13,483.75

1 Piece(s) 6 Day(s) or more 278-71811267For 3-Axis

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment Features With its powerful 600 N magnet, the coolant piping is very useful for metalworking sites. Application For the piping of coolant nozzles.
Nozzle Length(mm) - Hole Diameter - Adsorption Power (N) 600
Valve G1/4 Maximum Operating Liquid Pressure(kg/cm2) - Air Inlet G1/4
Details Type No nozzle Mounting Port G1/4 with Ball Valve Ball Valve G1/4
Mounting Screw G1/4
X
whatsapp-qr whatsapp-icon