(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Category | Attachments/Accessories | Outer Diameter(mm) | 50.5 |
---|---|---|---|
Overall Length(mm) | 105 | Trusco Code | 150-7516 |
Mass(g) | 1030 | Features | The chuck handle is not required, and it is possible to attach and detach the drill with manual rotation alone. It is an internal design that naturally increases the gripping force when centrifugal force is generated in the spindle rotation direction. Mainly used mounted on lathes to mount a drill. |
Gripping ability(mm) | 0.5~13 | Accuracy(mm) | 0.05 |
Connection Taper | JT6 | Specifications | Runout Accuracy 5/100 mm or Less / |
Loading...
Product Category | Attachments/Accessories | Outer Diameter(mm) | 50.5 |
---|---|---|---|
Overall Length(mm) | 105 | Trusco Code | 150-7516 |
Mass(g) | 1030 | Features | The chuck handle is not required, and it is possible to attach and detach the drill with manual rotation alone. It is an internal design that naturally increases the gripping force when centrifugal force is generated in the spindle rotation direction. Mainly used mounted on lathes to mount a drill. |
Gripping ability(mm) | 0.5~13 | Accuracy(mm) | 0.05 |
Connection Taper | JT6 | Specifications | Runout Accuracy 5/100 mm or Less / |
Loading...
Product Category | Attachments/Accessories | Outer Diameter(mm) | 50.5 |
---|---|---|---|
Overall Length(mm) | 105 | Trusco Code | 150-7516 |
Mass(g) | 1030 | Features | The chuck handle is not required, and it is possible to attach and detach the drill with manual rotation alone. It is an internal design that naturally increases the gripping force when centrifugal force is generated in the spindle rotation direction. Mainly used mounted on lathes to mount a drill. |
Gripping ability(mm) | 0.5~13 | Accuracy(mm) | 0.05 |
Connection Taper | JT6 | Specifications | Runout Accuracy 5/100 mm or Less / |
[Features]
· The chuck handle is not required, and it is possible to attach and detach the drill with manual rotation alone.
· It is an internal design that naturally increases the gripping force when centrifugal force is generated in the spindle rotation direction.
· Mainly installed onto boring machines for attaching drills.
Loading...
Product Category | Attachments/Accessories | Outer Diameter(mm) | 50.5 |
---|---|---|---|
Overall Length(mm) | 105 | Trusco Code | 150-7516 |
Mass(g) | 1030 | Features | The chuck handle is not required, and it is possible to attach and detach the drill with manual rotation alone. It is an internal design that naturally increases the gripping force when centrifugal force is generated in the spindle rotation direction. Mainly used mounted on lathes to mount a drill. |
Gripping ability(mm) | 0.5~13 | Accuracy(mm) | 0.05 |
Connection Taper | JT6 | Specifications | Runout Accuracy 5/100 mm or Less / |
Loading...
Loading...
Loading...
Product Category | Attachments/Accessories | Outer Diameter(mm) | 50.5 |
---|---|---|---|
Overall Length(mm) | 105 | Trusco Code | 150-7516 |
Mass(g) | 1030 | Features | The chuck handle is not required, and it is possible to attach and detach the drill with manual rotation alone. It is an internal design that naturally increases the gripping force when centrifugal force is generated in the spindle rotation direction. Mainly used mounted on lathes to mount a drill. |
Gripping ability(mm) | 0.5~13 | Accuracy(mm) | 0.05 |
Connection Taper | JT6 | Specifications | Runout Accuracy 5/100 mm or Less / |
Part Number |
---|
KL-130N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 10,092.42 | 1 Piece(s) | 8 Day(s) or more |
Part Number |
---|
Product Category | Attachments/Accessories | Outer Diameter(mm) | 50.5 | Overall Length(mm) | 105 |
---|---|---|---|---|---|
Trusco Code | 150-7516 | Mass(g) | 1030 | Features | The chuck handle is not required, and it is possible to attach and detach the drill with manual rotation alone. It is an internal design that naturally increases the gripping force when centrifugal force is generated in the spindle rotation direction. Mainly used mounted on lathes to mount a drill. |
Gripping ability(mm) | 0.5~13 | Accuracy(mm) | 0.05 | Connection Taper | JT6 |
Specifications | Runout Accuracy 5/100 mm or Less / |
Please check the type/dimensions/specifications of the part KL-130N in the Keyless Chuck series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy