(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chuck Arbor TCAS-616 to TCAS-632

Chuck Arbor TCAS-616 to TCAS-632
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,796₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Used when making Jacobs Tapers (JT) in milling machine and machining center.

Features

●Used when making Jacobs Taper (JT) for milling machines and machining centers.

Specification

●Connection Taper:JT6
●Total Length(mm):98
●SPQ(piece):1

Materials

●Chromium Molybdenum Steel(SCM415)
●A quenching polished item.
Part Number
TCAS-616
TCAS-620
TCAS-625
TCAS-632
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Trusco Code Mass
(g)

₹ 7,795.80

1 Piece(s) 5 Day(s) or more 16329-0522150

₹ 7,868.64

1 Piece(s) 6 Day(s) or more 20329-0531300

₹ 7,843.18

1 Piece(s) 8 Day(s) or more 25329-0549300

₹ 9,333.29

1 Piece(s) 5 Day(s) or more 32329-0557500
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Overall Length(mm) 98 Features Used when making Jacobs Tapers (JT) in milling machine and machining center.
Details Type Straight Type Connection Taper JT6 Material Chrome Molybdenum Steel (SCM415)
Material 1 Hardening abrasive
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list