(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
drill drift

drill drift
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      721₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for taking out drills from drill sleeves or drill sockets.

Features

●Use it to remove a drill from a drill sleeve or drill socket.

Materials

●Low Carbon Steel(SS41)
Part Number
TDS-1
TDS-1Y
TDS-2
TDS-2Y
TDS-3
TDS-3Y
TDS-4
TDS-4Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Trusco Code Mass
(g)
Details Type Width
(mm)
Thickness
(mm)
Compatible Sleeve Socket

₹ 721.00

1 Piece(s) 7 Day(s) or more 95230-587940Common item164.5MT1

₹ 1,047.82

1 Piece(s) 5 Day(s) or more 95253-725740Hardening abrasive164.5MT1

₹ 952.04

1 Piece(s) 5 Day(s) or more 115230-588770Common item196MT2

₹ 1,327.04

1 Piece(s) 5 Day(s) or more 115253-726570Hardening abrasive196MT2

₹ 1,259.56

1 Piece(s) 5 Day(s) or more 135230-5895150Common item258MT3

₹ 1,698.87

1 Piece(s) 5 Day(s) or more 135253-7273150Hardening abrasive258MT3

₹ 2,054.05

1 Piece(s) 9 Day(s) or more 180230-5909370Common item3312MT4、5、6

₹ 2,672.85

1 Piece(s) 5 Day(s) or more 180253-7281370Hardening abrasive3312MT4、5、6

Loading...

  1. 1
 

Basic Information

Product Category Attachments/Accessories Tool Type drill Features Used for taking out drills from drill sleeves or drill sockets.
Material Low-Carbon Steel (SS41)
X
whatsapp-qr whatsapp-icon