(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Centering Plate "SUKEITA"【15 Pieces Per Package】

Centering Plate "SUKEITA"
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product CategoryAttachments/AccessoriesLength(mm)120
Trusco Code109-0704FeaturesCan be used with great convenience for the centering of all lathes, planing boards, milling machines, shaper presses, and drilling machines when placed underneath various cutting bits, jigs, and other items. Can also be used for thickness adjustment.
ApplicationFor centering work.Mass250 g/set
Width(mm)20Set Contents Thickness × Qty(mm)0.2×2、0.3×3、0.5×4、1.0×3、1.5×1、2.0×1、3.0×1

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product CategoryAttachments/AccessoriesLength(mm)120
Trusco Code109-0704FeaturesCan be used with great convenience for the centering of all lathes, planing boards, milling machines, shaper presses, and drilling machines when placed underneath various cutting bits, jigs, and other items. Can also be used for thickness adjustment.
ApplicationFor centering work.Mass250 g/set
Width(mm)20Set Contents Thickness × Qty(mm)0.2×2、0.3×3、0.5×4、1.0×3、1.5×1、2.0×1、3.0×1

Loading...

Configured Specifications

Product CategoryAttachments/AccessoriesLength(mm)120
Trusco Code109-0704FeaturesCan be used with great convenience for the centering of all lathes, planing boards, milling machines, shaper presses, and drilling machines when placed underneath various cutting bits, jigs, and other items. Can also be used for thickness adjustment.
ApplicationFor centering work.Mass250 g/set
Width(mm)20Set Contents Thickness × Qty(mm)0.2×2、0.3×3、0.5×4、1.0×3、1.5×1、2.0×1、3.0×1

Product Description

[Features]
· Can be used with great convenience for the centering of all lathes, planing boards, milling machines, shaper presses, and drilling machines when placed underneath various cutting bits, jigs, and other items.
· It can also be used for thickness adjustment.
[Applications]
· For centering work.

Centering Plate "SUKEITA"
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product CategoryAttachments/AccessoriesLength(mm)120
Trusco Code109-0704FeaturesCan be used with great convenience for the centering of all lathes, planing boards, milling machines, shaper presses, and drilling machines when placed underneath various cutting bits, jigs, and other items. Can also be used for thickness adjustment.
ApplicationFor centering work.Mass250 g/set
Width(mm)20Set Contents Thickness × Qty(mm)0.2×2、0.3×3、0.5×4、1.0×3、1.5×1、2.0×1、3.0×1

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product CategoryAttachments/AccessoriesLength(mm)120
Trusco Code109-0704FeaturesCan be used with great convenience for the centering of all lathes, planing boards, milling machines, shaper presses, and drilling machines when placed underneath various cutting bits, jigs, and other items. Can also be used for thickness adjustment.
ApplicationFor centering work.Mass250 g/set
Width(mm)20Set Contents Thickness × Qty(mm)0.2×2、0.3×3、0.5×4、1.0×3、1.5×1、2.0×1、3.0×1

Features

●Various tool bit, jig and other underlaying lathes, cicar board, milling, sewing machine, drill press can be used for all centering, very convenient.
●Also available for thickness adjustment.

Usage

●For centering work.

Specification

●W x L(mm):20 x 120
●Set Contents Thickness (mm)x Number of Plates:0.2 x 2, 0.3 x 3, 0.5 x 4, 1.0 x 3, 1.5 x 1, 2.0 x 1, 3.0 x 1
●SPQ(set):12
Part Number
SKE-1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,467.51

1 Pack(s)

15 Pieces Per Package

5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Category Attachments/Accessories Length(mm) 120 Trusco Code 109-0704
Features Can be used with great convenience for the centering of all lathes, planing boards, milling machines, shaper presses, and drilling machines when placed underneath various cutting bits, jigs, and other items. Can also be used for thickness adjustment. Application For centering work. Mass 250 g/set
Width(mm) 20 Set Contents Thickness × Qty(mm) 0.2×2、0.3×3、0.5×4、1.0×3、1.5×1、2.0×1、3.0×1

Please check the type/dimensions/specifications of the part SKE-1 in the Centering Plate "SUKEITA" series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language