(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Lathe Center

Lathe Center
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,685₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is all pure steel.
[Applications]
· Prevents runout of workpiece.

Features

●All steel is solid.

Usage

●Prevent vibration of workpieces.

Specification

●Tip Diameter(mm):-
●SPQ(piece):1

Materials

●Carbon Steel for Mechanical Structures(SUJ-2)
●A quenching polished item.
Part Number
TRS-1
TRS-2
TRS-3
TRS-4
TRS-5
TRS-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No shank Overall Length
(mm)
Trusco Code Mass
(g/group)

₹ 2,685.42

1 Piece(s) 5 Day(s) or more MT1MT182230-601860

₹ 3,038.02

1 Piece(s) 5 Day(s) or more MT2MT2100230-6034160

₹ 3,689.67

1 Piece(s) 5 Day(s) or more MT3MT3125230-6051360

₹ 5,250.60

1 Piece(s) 5 Day(s) or more MT4MT4155230-6077740

₹ 13,720.67

1 Piece(s) 5 Day(s) or more MT5MT5200230-60931900

₹ 32,522.53

1 Piece(s) 5 Day(s) or more MT6MT6270329-03955200

Loading...

  1. 1
 

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Features It is all pure steel.
Application Prevents runout of workpiece. Material Carbon Steel for Mechanical Structure( S45C) Material 1 Hardening abrasive
X
whatsapp-qr whatsapp-icon