(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line Master (Carbide Tip Type), S32-130

Line Master (Carbide Tip Type), S32-130
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product CategoryAttachments/AccessoriesCore diameter(mm)10
Overall Length(mm)130Operating Range(mm)10
Trusco Code106-4916Mass(g)550
FeaturesIt allows easy scribing. Milling chuck and side lock holder can be used to easily attach it to various machines. Since it uses a spring to move in the axial direction, it can scribe on a tapered surface. The scribe part can be fixed using the lever. A carbide tip is used for the scribing part.ApplicationCan be attached to milling chucks, etc., for scribing.
Tip angle(°)90shank diameter(mm)32

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product CategoryAttachments/AccessoriesCore diameter(mm)10
Overall Length(mm)130Operating Range(mm)10
Trusco Code106-4916Mass(g)550
FeaturesIt allows easy scribing. Milling chuck and side lock holder can be used to easily attach it to various machines. Since it uses a spring to move in the axial direction, it can scribe on a tapered surface. The scribe part can be fixed using the lever. A carbide tip is used for the scribing part.ApplicationCan be attached to milling chucks, etc., for scribing.
Tip angle(°)90shank diameter(mm)32

Loading...

Configured Specifications

Product CategoryAttachments/AccessoriesCore diameter(mm)10
Overall Length(mm)130Operating Range(mm)10
Trusco Code106-4916Mass(g)550
FeaturesIt allows easy scribing. Milling chuck and side lock holder can be used to easily attach it to various machines. Since it uses a spring to move in the axial direction, it can scribe on a tapered surface. The scribe part can be fixed using the lever. A carbide tip is used for the scribing part.ApplicationCan be attached to milling chucks, etc., for scribing.
Tip angle(°)90shank diameter(mm)32

Product Description

[Features]
· It allows easy scribing.
· Milling chuck and side lock holder can be used to easily attach it to various machines.
· Since it uses a spring to move in the axial direction, it can also scribe on a tapered surface.
· The scribe part can be fixed by the lever.
· A carbide chip is used at the scribe part.
[Applications]
· Can be attached to milling chucks, etc., for scribing.

Line Master (Carbide Tip Type), S32-130
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product CategoryAttachments/AccessoriesCore diameter(mm)10
Overall Length(mm)130Operating Range(mm)10
Trusco Code106-4916Mass(g)550
FeaturesIt allows easy scribing. Milling chuck and side lock holder can be used to easily attach it to various machines. Since it uses a spring to move in the axial direction, it can scribe on a tapered surface. The scribe part can be fixed using the lever. A carbide tip is used for the scribing part.ApplicationCan be attached to milling chucks, etc., for scribing.
Tip angle(°)90shank diameter(mm)32

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product CategoryAttachments/AccessoriesCore diameter(mm)10
Overall Length(mm)130Operating Range(mm)10
Trusco Code106-4916Mass(g)550
FeaturesIt allows easy scribing. Milling chuck and side lock holder can be used to easily attach it to various machines. Since it uses a spring to move in the axial direction, it can scribe on a tapered surface. The scribe part can be fixed using the lever. A carbide tip is used for the scribing part.ApplicationCan be attached to milling chucks, etc., for scribing.
Tip angle(°)90shank diameter(mm)32

Features

●Scribing work can be done easily.
●Can be mounted to any kind of machines by using a milling chuck and side lock holder.
●Since it moves vertically with springs, scribing work can be done to taper surface.
●It is also possible to lock the marking section by lever operation.
●Carbide alloy tip is used for scribing part.

Usage

●for scribing work by attaching to milling chuck, etc.

Specification

●Core Diameter(mm):10
●Tip Angle(°):90
●Shank Diameter(mm):32
●Total Length(mm):130
●SPQ(piece):1
●Operating Range: 10mm
Part Number
S32-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 21,756.35

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Category Attachments/Accessories Core diameter(mm) 10 Overall Length(mm) 130
Operating Range(mm) 10 Trusco Code 106-4916 Mass(g) 550
Features It allows easy scribing. Milling chuck and side lock holder can be used to easily attach it to various machines. Since it uses a spring to move in the axial direction, it can scribe on a tapered surface. The scribe part can be fixed using the lever. A carbide tip is used for the scribing part. Application Can be attached to milling chucks, etc., for scribing. Tip angle(°) 90
shank diameter(mm) 32

Please check the type/dimensions/specifications of the part S32-130 in the Line Master (Carbide Tip Type), S32-130 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list