(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Category | Attachments/Accessories | Overall Length(mm) | 71 |
---|---|---|---|
Trusco Code | 106-4924 | Mass(g) | 20 |
Details Type | Replacement Lead | Tip angle(°) | 90 |
Loading...
Product Category | Attachments/Accessories | Overall Length(mm) | 71 |
---|---|---|---|
Trusco Code | 106-4924 | Mass(g) | 20 |
Details Type | Replacement Lead | Tip angle(°) | 90 |
Loading...
Product Category | Attachments/Accessories | Overall Length(mm) | 71 |
---|---|---|---|
Trusco Code | 106-4924 | Mass(g) | 20 |
Details Type | Replacement Lead | Tip angle(°) | 90 |
It allows easy scribing. Easily attached to any machine
Loading...
Product Category | Attachments/Accessories | Overall Length(mm) | 71 |
---|---|---|---|
Trusco Code | 106-4924 | Mass(g) | 20 |
Details Type | Replacement Lead | Tip angle(°) | 90 |
Loading...
Loading...
Loading...
Product Category | Attachments/Accessories | Overall Length(mm) | 71 |
---|---|---|---|
Trusco Code | 106-4924 | Mass(g) | 20 |
Details Type | Replacement Lead | Tip angle(°) | 90 |
Part Number |
---|
L32-130K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 3,054.71 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Product Category | Attachments/Accessories | Overall Length(mm) | 71 | Trusco Code | 106-4924 |
---|---|---|---|---|---|
Mass(g) | 20 | Details Type | Replacement Lead | Tip angle(°) | 90 |
Please check the type/dimensions/specifications of the part L32-130K in the Line Master (Rigid Hardening Type), L32-130K series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy