(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Rotary Table (Central Calibration Shaft)

Rotary Table (Central Calibration Shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,813₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Centering and installation of flange and scroll chucks can be performed easily and accurately as a center correcting shaft is used.

 
Part Number
MT2-FLT0
MT3-FLT1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)
Shaft standard Compatible Flange

₹ 2,812.55

1 Piece(s) 6 Day(s) or more 301-1224180MT-2FLT-0

₹ 3,064.07

1 Piece(s) 5 Day(s) or more 301-1232250MT-3FLT-1

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Centering and installation of flange and scroll chucks can be performed easily and accurately as a center correcting shaft is used. Details Type Center Calibration Axis for Rotary Table
Specifications Allowable tolerance within ±0.02/100 mm
X
whatsapp-qr whatsapp-icon