(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp System (Hose)【2 Pieces Per Package】

Clamp System (Hose)

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,459₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The mating between the joints is solid and it maintains orientation extremely well.
· Features outstanding chemical resistance, heat resistance, and shock resistance.

Part Number
82021
82021G
83031
83031G
84041
84041G
86061
86061G
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDetails Type Link Nominal Size Length
(mm)
JAN Code Trusco Code Mass
(g/bag)

₹ 1,458.75

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Blue201/41534571328412012387-278511

₹ 1,458.75

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Gray201/41534571328417017437-936511

₹ 1,829.56

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more Blue163/81454571328412364387-284014

₹ 1,829.56

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Gray163/81454571328417079437-942014

₹ 1,792.24

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Blue121/21404571328412470387-292118

₹ 1,792.24

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Gray121/21404571328417130437-948918

₹ 2,143.11

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Blue123/41504571328412722387-299825

₹ 2,143.11

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more Gray123/41504571328417192437-954325
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDetails Type Link Nominal Size Length
(mm)
JAN Code Trusco Code Mass
(g/bag)

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment The Number of each bag 2 pcs. Features The mating between the joints is solid and it maintains orientation extremely well.
Material Acetal Resin
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language