(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Semi-Dry Type Oil Cooler "Magic Cut e-Mist Standard Set"

Semi-Dry Type Oil Cooler "Magic Cut e-Mist Standard Set"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,741₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Semi-dry type lubrication cooling device.
· Enables even ultra-small quantities of oil that cannot be seen by the naked eye to be confirmed at the drop speed of the liquid measure checker during lubrication.
· By controlling the liquid amount, it can be used as needed for semi-dry lubrication or mist lubrication depending on the lubricated item and the application.
· Mounting onto any apparatus is simple.
· Particularly ideal for cutting aluminum and stainless steel.
[Applications]
· For unmanned oil supply to the conveyor.
· For cooling, lubrication, and chip removal for drilling machines, tapping machines, lathes, dedicated machines, milling machines, gear cutters, end mills, reamers, die machines, engraving machines, grinders, etc., and in punching, bending, mold gathering, etc.

Features

●It is a semi-dry type lubricating and cooling machine.
●Even a small amount of oil invisible to the eye can be refueled while checking with the drip speed of the liquid level checker.
●With liquid amount control, semi-dry lubrication, mist oiling, oiling

Usage

●For unattended oiling to the conveyor.
●For cooling, lubrication, and cutting chips of machines such as drilling machines, tapping machines, lathes, exclusive machines, milling machines, gear cutting machines, end mills, reamers, dice mills, engraving ma

Specification

●SPQ(set):1
●Adaption fluid: liquid
Part Number
EM1-AT-S40
EM1-CM-S40
FN-S40
FN-Z40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Name of Product Shape Mass Trusco Code Material

₹ 20,586.71

1 Piece(s) 5 Day(s) or more Atomizer for Magic Cut e-MistS type atomizer for 1 shaftSoft Copper Tube450g117-4096The liquid pipe for the injection tube is made of fluoropolymer tube

₹ 43,228.55

1 Piece(s) 5 Day(s) or more -Set for S type 1 shaft-4500 g/set119-6243-

₹ 7,740.89

1 Piece(s) 7 Day(s) or more Injection Pipe for Magic Cut e-MistS model spray pipe 40 cmSoft Copper Pipes (Approx. 3 Bends)150g117-4177The liquid pipe for the injection tube is made of fluoropolymer tube

₹ 9,060.18

1 Piece(s) 5 Day(s) or more Injection Pipe for Magic Cut e-MistZ model spray pipe 40 cmBellows Tube (Rebendable)150g117-4185The liquid pipe for the injection tube is made of fluoropolymer tube

Loading...

  1. 1

Basic Information

Product Classification Heating / Cooling Equipments Features Semi-dry type oil supply cooling device. Capable of supplying oil at the dripping speed of a liquid checker even for miniscule amounts of oil visually undetectable. Use For unmanned lubrication of conveyors. For cooling, lubrication, and removing chips of drilling machines, tapping machines, lathes, dedicated machines, milling machines, gear cutters, end mills, reamers, die rolling machines, engraving machines, grinders, etc., and in punching, bending, die throttling, etc.
Specifications Compatible Fluid: Fluids
X
whatsapp-qr whatsapp-icon