(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Oil Resistant Finger Cots, for Work Using Oil

Oil Resistant Finger Cots, for Work Using Oil

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,571.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
O-B
O-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Indication Inside Diameter
(mm)
Length
(mm)
Amount Of Content

₹ 1,571.51

1 Piece(s) 5 Day(s) or more Thick 20 70 1 Box (20 pcs)

₹ 1,571.51

1 Piece(s) 5 Day(s) or more Thin 15.5 60 1 Box (20 pcs)

Basic Specifications

  • The intended use
    Finger Sack
  • Thick(mm)
    0.4
  • Amount Of Content
    1 Box (20 pcs)

Product Description

Synthetic rubber finger cot with non-slip material that can be used for work involving oil.
[Features]
· Prevents oiliness and contamination during machinery preparation and assembly.
[Applications]
· Optimal for work involving oil.

Part Number
O-B
O-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Indication Inside Diameter
(mm)
Length
(mm)
Amount Of Content

₹ 1,571.51

1 Piece(s) 5 Day(s) or more Thick 20 70 1 Box (20 pcs)

₹ 1,571.51

1 Piece(s) 5 Day(s) or more Thin 15.5 60 1 Box (20 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1