(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

With 15 mm × 20 mJ Hose

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HSJ-15-20

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Adaptive Masks
    SHV-105
  • Hose Length(m)
    20
  • Hose Diameter(mm)
    15
  • Inner capacity
    1 pc.
Part Number
HSJ-15-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 11,198.00

2 Piece(s) 12 Day(s) or more 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Adaptive Masks
    SHV-105
  • Hose Length(m)
    20
  • Hose Diameter(mm)
    15
  • Inner capacity
    1 pc.

Product Description

[Specifications]
·Hose length (m): 20
·Hose diameter (mm): 15
·Quantity: 1 pc.

Specifications of HSJ-15-20

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Adaptive Masks
    SHV-105
  • Hose Length(m)
    20
  • Hose Diameter(mm)
    15
  • Inner capacity
    1 pc.
Part Number
HSJ-15-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 11,198.00

2 Piece(s) 12 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1