(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Motor-Driven Blower 105

Motor-Driven Blower 105

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EB-105

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Electric Fan
  • Mass(g)
    6900
  • Current(A)
    5.5
  • Power(W)
    500
  • Power-Supply Voltage(V)
    AC100(50/60Hz)
  • Wind Pressure(kPa)
    7.85
  • Airflow(m3/min)
    2.1
  • Inner capacity
    1 unit
Part Number
EB-105
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 155,075.00

1 Piece(s) 10 Day(s) or more 1 unit

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Electric Fan
  • Mass(g)
    6900
  • Current(A)
    5.5
  • Power(W)
    500
  • Power-Supply Voltage(V)
    AC100(50/60Hz)
  • Wind Pressure(kPa)
    7.85
  • Airflow(m3/min)
    2.1
  • Inner capacity
    1 unit

Product Description

Electronic noise prevention mechanism. "Electronic noise" that may cause other electronic products, such as robotic equipment, to malfunction is kept to a minimum. (Conforms to the Electrical Appliance and Material Control Law technical standard) With high-performance filter. JIS compliant, filtering efficiency of 99% or more. With safety valve. Prevents the motor overheating if operated when the ventilation duct is blocked, etc. Adopts an indicator. Checks the filter clogging state. Air amount selector switch. The optimal air amount can be selected from among 5 levels. Ventilation duct positioning. Stable positioning where hoses are unlikely to overlap. Can supply air over relatively long distances. Easy to move and carry. One unit can be used by 4 people simultaneously.

Specifications of EB-105

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Electric Fan
  • Mass(g)
    6900
  • Current(A)
    5.5
  • Power(W)
    500
  • Power-Supply Voltage(V)
    AC100(50/60Hz)
  • Wind Pressure(kPa)
    7.85
  • Airflow(m3/min)
    2.1
  • Inner capacity
    1 unit
Part Number
EB-105
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 155,075.00

1 Piece(s) 10 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon