(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Organic Vapor Cartridge KGC-10L(C)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KGC-10LC

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For organic gas
  • Airflow Resistance(Pa)
    110
  • National Test Accepted
    TN268
  • Adaptive Canisters(Minutes)
    200
  • Collection Efficiency(%)
    80
  • Mass(g)
    67
  • Test Gas
    Cyclohexane
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.03(300)
  • Usable Mask
    G-7/GW-7/HV-7
  • Inner capacity
    1 pc.
Part Number
KGC-10LC
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 807.00

5 Piece(s) 13 Day(s) or more 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For organic gas
  • Airflow Resistance(Pa)
    110
  • National Test Accepted
    TN268
  • Adaptive Canisters(Minutes)
    200
  • Collection Efficiency(%)
    80
  • Mass(g)
    67
  • Test Gas
    Cyclohexane
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.03(300)
  • Usable Mask
    G-7/GW-7/HV-7
  • Inner capacity
    1 pc.

Product Description

Lightweight, small, screw-in type, S1 with filter

Specifications of KGC-10LC

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For organic gas
  • Airflow Resistance(Pa)
    110
  • National Test Accepted
    TN268
  • Adaptive Canisters(Minutes)
    200
  • Collection Efficiency(%)
    80
  • Mass(g)
    67
  • Test Gas
    Cyclohexane
  • Test Gas (Concentration)(ppm)
    5
  • Test Concentration(% (ppm))
    0.03(300)
  • Usable Mask
    G-7/GW-7/HV-7
  • Inner capacity
    1 pc.
Part Number
KGC-10LC
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 807.00

5 Piece(s) 13 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1