(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Full Sized Gas Mask Sakawi HV-7

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HV-7

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Full Face Type Shield
  • National Test Accepted
    TN159
  • Specifications
    Speaking Tube, HAWC Lip, Surface Hardening
  • Mass(g)
    530
  • Adjustable Strap
    Rubber harness for HV type
  • Supported Canister (Sold Separately)
    KGC-10 Type Series, KGC-10 Type L, KGC-10MC Type (2 pcs each)
  • Inner capacity
    1 pc.
Part Number
HV-7
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 24,528.00

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Full Face Type Shield
  • National Test Accepted
    TN159
  • Specifications
    Speaking Tube, HAWC Lip, Surface Hardening
  • Mass(g)
    530
  • Adjustable Strap
    Rubber harness for HV type
  • Supported Canister (Sold Separately)
    KGC-10 Type Series, KGC-10 Type L, KGC-10MC Type (2 pcs each)
  • Inner capacity
    1 pc.

Product Description

Direct-coupled compact type gas mask with full-face mask for even higher safety.
[Features]
· Full-size type for use with lightweight, compact canisters. Visor is surface-hardened and scratch resistant.
· High-scope V type mask body ensures that the mask is highly airtight and offers a wide field of view.
· With speaking apparatus enabling conversation or the giving of instructions while wearing the mask.
· KGC-10 type series usage type.
· Uses a HAWC lip to create a sucker effect in the area in contact with the face.
[Applications]
· Optimal for work where organic/halogen/acidic gas, ammonia, sulfurous acid gas, hydrogen sulfide, etc., are generated.
· Optimal for coating work, acid-based cleaning work, etc.

Specifications of HV-7

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Full Face Type Shield
  • National Test Accepted
    TN159
  • Specifications
    Speaking Tube, HAWC Lip, Surface Hardening
  • Mass(g)
    530
  • Adjustable Strap
    Rubber harness for HV type
  • Supported Canister (Sold Separately)
    KGC-10 Type Series, KGC-10 Type L, KGC-10MC Type (2 pcs each)
  • Inner capacity
    1 pc.
Part Number
HV-7
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 24,528.00

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1