(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gas Mask, G-7-06 (External Filter, G-7 Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G-7-06

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Single
  • National Test Accepted
    TN382、TM538
  • Specifications
    Fitting Checker, Under Chin, Silicone, S Size Available
  • Mass(g)
    100 or Less
  • Adjustable Strap
    Type RB
  • Supported Canister (Sold Separately)
    KGC-10 Model Series, KGC-10 Model L, KGC-10MC Model, KGC-10 Model LMC
  • Inner capacity
    1 pc.
Part Number
G-7-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 2,164.82

1 Piece(s) 11 Day(s) or more 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Single
  • National Test Accepted
    TN382、TM538
  • Specifications
    Fitting Checker, Under Chin, Silicone, S Size Available
  • Mass(g)
    100 or Less
  • Adjustable Strap
    Type RB
  • Supported Canister (Sold Separately)
    KGC-10 Model Series, KGC-10 Model L, KGC-10MC Model, KGC-10 Model LMC
  • Inner capacity
    1 pc.

Product Description

Lightweight/compact gas mask.
[Features]
· Direct-coupling type compact half-mask type gas mask enabling easy fit testing with its built-in fit checker.
· Rated with dust mask certification, and if used with LAS-51 (sold separately), it can also be used as a dust mask.
· Different gases require different kinds of canister. (Depending on the gas, a corresponding canister may not be available)
[Applications]
· Optimal for use at sites supporting direct-coupled compact gas masks, or for use in coating work/building sites, etc.

Specifications of G-7-06

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Single
  • National Test Accepted
    TN382、TM538
  • Specifications
    Fitting Checker, Under Chin, Silicone, S Size Available
  • Mass(g)
    100 or Less
  • Adjustable Strap
    Type RB
  • Supported Canister (Sold Separately)
    KGC-10 Model Series, KGC-10 Model L, KGC-10MC Model, KGC-10 Model LMC
  • Inner capacity
    1 pc.
Part Number
G-7-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 2,164.82

1 Piece(s) 11 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1