(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gas Mask, External Filter, GW-7-03 Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GW-7-03

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Lightweight Double Type
  • National Test Accepted
    TN230
  • Specifications
    Under Chin, Silicone, S Size Available
  • Mass(g)
    133
  • Adjustable Strap
    Type RB
  • Format
    Head Hanger
  • Supported Canister (Sold Separately)
    KGC-10 Type Series, KGC-10 Type L, KGC-10MC Type (2 pcs each)
  • Inner capacity
    1 pc.
Part Number
GW-7-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 3,005.00

5 Piece(s) 10 Day(s) or more 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Lightweight Double Type
  • National Test Accepted
    TN230
  • Specifications
    Under Chin, Silicone, S Size Available
  • Mass(g)
    133
  • Adjustable Strap
    Type RB
  • Format
    Head Hanger
  • Supported Canister (Sold Separately)
    KGC-10 Type Series, KGC-10 Type L, KGC-10MC Type (2 pcs each)
  • Inner capacity
    1 pc.

Product Description

Lightweight double type direct-coupling type compact gas mask.
[Features]
· Double type can be used for twice as long in coating work, etc., and provides even easier breathing.
· KGC-10 type series usage type.
· Uses a lightweight canister with consideration for workability.
· Freely position-able under-chin structure uses a special curve to improve fit in face contact area.
· Soft wearing feel of silicone mask body is gentle on the skin. Small size available.
[Applications]
· Optimal for work where organic/halogen/acidic gas, ammonia, sulfurous acid gas, hydrogen sulfide, etc., are generated.
· Optimal for coating work, acid-based cleaning work, etc.

Specifications of GW-7-03

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Lightweight Double Type
  • National Test Accepted
    TN230
  • Specifications
    Under Chin, Silicone, S Size Available
  • Mass(g)
    133
  • Adjustable Strap
    Type RB
  • Format
    Head Hanger
  • Supported Canister (Sold Separately)
    KGC-10 Type Series, KGC-10 Type L, KGC-10MC Type (2 pcs each)
  • Inner capacity
    1 pc.
Part Number
GW-7-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 3,005.00

5 Piece(s) 10 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1